VPR5TUESJ25
ASAHI YUKIZAI CORPORATION
Manual valves
Adjustment valves
Self Control Valve
JIS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{asahi/av_valve/adjustment_valves/salf_conv/jis/scvp_relief_socket_asmtab.prj},{NB=VPR5TUESJ25},{CNSORDERNO=VPR5TUESJ25},{STD=JIS},{NDMM=25},{NDINCH=1},{MD=25},{D1=70},{H=175},{H1=27},{S1=29},{S2=M6},{S3=9},{MD1=32.16},{ML=27},{OT=1/34},{L=260},{A=130},{ORING=G-30},{CD1=8.500},{CD2=5.979},{PPATH=../../../jis/self_control_valve_pressure/pressure_relief_type_sj_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Self control valve_Relief type_JIS_Socket end
Bill of material
VPR5TUESJ25
CNSORDERNO
Order number
VPR5TUESJ25
VPR5TUESJ25
STD
Standard
JIS
NDMM
Nominal Diameter
25
25
mm
NDINCH
Nominal Diameter
1
1
Inch
MD
d
25
25
mm
D1
70
70
mm
H
175
175
mm
H1
27
27
mm
S1
29
29
mm
S2
M6
M6
mm
S3
9
9
mm
MD1
d1
32.16
32.16
mm
ML
l
27
27
mm
OT
1/T
1/34
1/34
mm
L
260
260
mm
A
130
130
mm