目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
1331601000120
Aventics
Pneumatic cylinders and electric actuators
Mini cylinder
Series ICM
Double-acting, magnetic piston, Piston rod: external thread
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aventics/piston_rod_cylinder/mini_cylinder/series_icm/da_magnetic_piston_piston_rod_external_thread/da_magnetic_pis_rod_external_thread_asmtab.prj},{NB=1331601000120},{IDNR=},{D=16},{STROKE=12},{STROKEX=12,15,25,35,50,60,80,100,160,200},{POS=0},{AM=16},{BE=M16x1.5},{NDM=16},{P=1.50},{BF=20.0},{CD=6},{DD=12.000},{E=14.0},{EE=M5},{NDM1=5.000},{EW=12},{FV=24},{KK=M6},{NDM2=6},{P1=0.00},{KV=24},{KW=7},{L=12.0},{MM=6},{MR=7.5},{N=5},{NL=6.0},{NV=4},{OF=10.0},{WF=22},{XC=82},{PPATH=da_magnetic_pis_rod_external_thread_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Aventics
Description
Series ICM - Double-acting, with magnetic piston, Piston rod: external thread
Bill of material
1331601000120
CNSORDERNO
Order number
1331601000
1331601000
D
Piston Ø
16
16
mm
STROKE
Stroke
12.000
15.000
25.000
35.000
50.000
60.000
80.000
100.000
160.000
200.000
12.000
15.000
25.000
35.000
50.000
60.000
80.000
100.000
160.000
200.000
mm
POS
Position of piston
mm
Enter value for POS
Position of piston
mm
cm
inch
ft
確定
AM
Length
16
16
mm
BE
Thread
M16x1.5
M16x1.5
BF
Length
20.0
20.0
mm
CD
Diameter
6
6
mm
DD
Length
12.000
12.000
mm
E
Length
14.0
14.0
mm
EE
Thread
M5
M5
EW
Length
12
12
mm
FV
Width across flats
24
24
mm
KK
Thread
M6
M6
KV
Width across flats
24
24
mm
KW
Length
7
7
mm
L
Length
12.0
12.0
mm
MM
Diameter
6
6
mm
MR
Diameter
7.5
7.5
mm
N
Length
5
5
mm
NL
Length
6.0
6.0
mm
NV
Width across flats
4
4
mm
OF
Length
10.0
10.0
mm
WF
Length
22
22
mm
XC
Length
82
82
mm
WG
Weight
0.060
0.060
kg