MV40-96in.(224SAW1000RW26AW1000IW)
All Weather Insulated Panels
insulated_wall_panels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{awip/insulated_wall_panels/mv_40.prj},{NB=MV40-96in.(224SAW1000RW26AW1000IW)(400V)},{PR=Micro Vee},{PROFILE=MV40},{W=40},{LODLEVEL=400},{L=96.000},{O=V},{T=2},{CT=PIR},{APP=Commercial and Industrial},{MAT=G90 Galvanized / AZ50 Aluminum-Zinc},{PREX=Mesa},{EG=24},{TEXEX=S},{EC=AW1000},{COL=RW},{PRIN=Mesa},{IG=26},{TEXIN=Standard Embossed},{IC=AW1000},{COLIN=IW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
MV40 - Micro Vee
Bill of material
MV40-96in.(224SAW1000RW26AW1000IW)
PR
Profile
Micro Vee
PROFILE
Product Range
MV40
W
Panel Width
40
Inch
LODLEVEL
LOD Level
400
200
400
200
L
Panel Length
Inch
OAL
Overall Length
8' ft.
O
Orientation
Vertical
Horizontal
Vertical
Horizontal
T
Panel Thickness
2
2.5
3
4
2
2.5
3
4
Inch
CT
Core Type
PIR
IV
R value (75 degF mean)
15.72
(F*ft2*h) / BTU
TT
U value/ Thermal Transmittance
0.064
BTU / (F*ft2*h)
APP
Panel Application
Commercial and Industrial
MAT
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
PREX
Exterior Profile
Mesa
EG
Exterior Gauge
24ga
22ga
24ga
22ga
TEXEX
Exterior Texture
Standard Embossed
Heavy Embossed
AdobeTexture®
Standard Embossed
Heavy Embossed
AdobeTexture®
EC
Exterior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
COL
Exterior Color
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
PRIN
Interior Profile
Mesa
IG
Interior Gauge
26ga
24ga
22ga
26ga
24ga
22ga
TEXIN
Interior Texture
Standard Embossed
IC
Interior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
COLIN
Interior Color
Imperial White
Imperial White