7413274511 PP-RCT Winkel D500
Bänninger
4 PP-RCT
4.03 Fittings butt-welding
Elbows
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baenninger/4_pp_rct/4_03_fittings_butt/4_03_01/br_pp_rct_winkel_45_lang.prj},{NB=7413274511 PP-RCT Winkel D500 (High)},{ARTNR=7413274511},{LOG=High},{D=500},{DH=500},{KE=45.4},{L=220},{KZ=410},{KDI=399.0},{D1=520.0},{KL1=202.0},{KL2=0.0},{KE1=0.0},{KL3=0.0},{KL4=0.0},{R=459.5},{KR1=25.0},{KR2=12.0},{KR3=5.0},{GW=62.600},{VE1=-},{VE2=2},{GTIN=4041941075883},{CERT1=},{CERT2=},{CERT3=●},{CERT4=●},{CERT5=●},{CERT6=},{CERT7=},{ZN=},{WERK=PP-RCT},{PRODUCT=Winkel},{V=1},{A=46},{B=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT Elbow 45° long butt green
Bill of material
7413274511 PP-RCT Winkel D500
ARTNR
Article Number
7413274511
7413274511
LOG
Level of detail
High
Medium
High
Medium
D
500
500
mm
KE
e
45.4
45.4
mm
L
220
220
mm
KZ
z
410
410
mm
GW
Gewicht
62.600
62.600
kg
VE1
PU1
-
VE2
PU2
2
2
GTIN
4041941075883
4041941075883
CERT1
DIN Centro P1R0342
CERT2
DIN Centro P1R0371
CERT3
ASTM F2389CSA B137.1
●
●
CERT4
NSF C US U.P Code
●
●
CERT5
UAE R15.2.1-21-17230
●
●
CERT6
Water Mark 74818
CERT7
OVGW W1439