127613
Baldor Reliance
Dodge
Bearings
D-LOK
3 Bolt Flange Bracket
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/d_lok/3_bolt_flange_bracket/f3b_pcr_flange_asmtab_i.prj},{NB=127613},{SERIES=206},{SS=1-3/16},{PN=127613},{DESCRIPTION=FB-DLEZ-103-PCR},{W=1.67},{A=1.56},{B=5.48},{C=1.73},{D=1.88},{E=2.06},{F=3/8},{F1=0.375000},{G=1.25},{H=0.60},{I=3.88},{J=3.20},{K=1.24},{L=2.22},{CAPS=2250},{CAPD=4368},{BOD=2.440900},{PPATH=f3b_pcr_flange_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
D-Lok Flange Bracket Inch Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed Flange Brackets
Bill of material
127613
SERIES
Series
206
206
SS
Shaft Size
1-3/16
1-3/16
Inch
PN
Part Number
127613
127613
DESCRIPTION
FB-DLEZ-103-PCR
FB-DLEZ-103-PCR
W
Weight
1.67
1.67
lbs
A
1.56
1.56
Inch
B
5.48
5.48
Inch
C
1.73
1.73
Inch
D
1.88
1.88
Inch
E
2.06
2.06
Inch
F
Bolt Diameter
3/8
3/8
Inch
G
1.25
1.25
Inch
H
0.60
0.60
Inch
I
3.88
3.88
Inch
J
3.20
3.20
Inch
K
1.24
1.24
Inch
L
2.22
2.22
Inch