074254
Baldor Reliance
Dodge
Bearings
D-LOK
Take Up Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/d_lok/take_up_bearings/tp_dl_asmtab.prj},{NB=074254},{SERIES=210},{SS=1-15/16},{SS1=1.937500},{BORE=3.54330},{PN=074254},{DESCRIPTION=TP-DL-115},{W=11.4},{FS=TP10},{A=2.01},{B=6.50},{C=2.38},{D=6.00},{E=3.25},{J=6.38},{L=3.24},{N=1.26},{R=0.75},{T=2.38},{CAPS=4450},{CAPD=7891},{PPATH=tp_dl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
D-Lok Normal Duty Top Angle Take-up Inch Bore - DL Normal Duty Top Angle Take-Up Bearings
Bill of material
074254
SERIES
Series
210
210
SS
Shaft Size
1-15/16
1-15/16
Inch
PN
Part No.
074254
074254
DESCRIPTION
Description
TP-DL-115
TP-DL-115
W
Weight
11.4
11.4
lbs
FS
Take-Up Frame Size
TP10
TP10
A
2.01
2.01
Inch
B
6.50
6.50
Inch
C
2.38
2.38
Inch
D
6.00
6.00
Inch
E
3.25
3.25
Inch
J
6.38
6.38
Inch
L
3.24
3.24
Inch
N
1.26
1.26
Inch
R
0.75
0.75
Inch
T
2.38
2.38
Inch