062337
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Flanges
4 Bolt Flanges
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/flanges/4_bolt_flanges/fc_sxv_hi_asmtab.prj},{NB=062337},{SERIES=207},{SS=1-7/16},{SS1=1.437500},{PN=062337},{DESCRIPTION=FC-SXV-107},{W=3.9},{BOD=2.8346},{BW=0.7480},{A=1.53},{A1=1.530000},{B=5.00},{B1=5.000000},{C=1.90},{C1=1.900000},{D=4.13},{D1=4.130000},{E=0.38},{F=3/8},{F1=0.375000},{G=1.52},{H=0.84},{H1=0.840000},{K=3.375/3.373},{K1=3.375000},{L=2.13},{L1=2.130000},{GFH=0.375000},{CAPS=3065},{CAPD=5759},{PPATH=fc_sxv_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Baldor Reliance
Description
Eccentric Collar Intermediate Duty Flange Cartridge Inch Bore - SXV Intermediate Duty Piloted Flange Bearings
Bill of material
062337
SERIES
Series
207
207
SS
Shaft Size
1-7/16
1-7/16
Inch
PN
Part No.
062337
062337
DESCRIPTION
Description
FC-SXV-107
FC-SXV-107
W
Weight
3.9
3.9
lbs
A
1.53
1.53
Inch
B
5.00
5.00
Inch
C
1.90
1.90
Inch
D
4.13
4.13
Inch
E
0.38
0.38
Inch
F
3/8
3/8
Inch
G
1.52
1.52
Inch
H
0.84
0.84
Inch
K
3.375/3.373
3.375/3.373
Inch
L
2.13
2.13
Inch