131083
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/pillow_blocks/p2b_sxvu_hi_asmtab.prj},{NB=131083},{SERIES=206},{SS=1-1/8},{SS1=1.125000},{PN=131083},{DESCRIPTION=P2B-SXVU-102},{WEIGHT=2.90},{LF=RE-LUBE},{LF1=1},{BOD=2.44090},{A=1.41},{A1=1.4100000},{B=6.25},{B1=6.2500000},{C=1.75},{C1=1.7500000},{DMIN=4.25},{DMIN1=4.2500000},{DMAX=5.00},{DMAX1=5.0000000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.75},{H1=0.7500000},{J=3.31},{J1=3.3100000},{L=1.75},{L1=1.7500000},{M=1.69},{M1=1.6900000},{R=0.35},{R1=0.3500000},{S=1.05},{S1=1.0500000},{U=2.88},{V=5.76},{W=0.56},{X=0.12},{CAPS=2250},{CAPD=4368},{PPATH=p2b_sxvu_hi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Eccentric Collar Intermediate Duty Higher Back Two-Bolt Pillow Block Inch Bore - Eccentric Collar Pillow Block Bearings -(Intermediate Duty) -Higher Backing Height
Bill of material
131083
SERIES
Series
206
206
SS
Shaft Size
1-1/8
1-1/8
Inch
PN
Part No.
131083
131083
DESCRIPTION
Description
P2B-SXVU-102
P2B-SXVU-102
WEIGHT
Weight
2.90
2.90
lbs
LF
Lubrication Feature
RE-LUBE
RE-LUBE
A
1.41
1.41
Inch
B
6.25
6.25
Inch
C
1.75
1.75
Inch
DMIN
Dmin
4.25
4.25
Inch
DMAX
Dmax
5.00
5.00
Inch
F
Bolt Diameter
1/2
1/2
Inch
G
0.94
0.94
Inch
H
0.75
0.75
Inch
J
3.31
3.31
Inch
L
1.75
1.75
Inch
M
1.69
1.69
Inch
R
0.35
0.35
Inch
S
1.05
1.05
Inch
U
2.88
2.88
Inch
V
5.76
5.76
Inch
W
0.56
0.56
Inch
X
0.12
Inch