137401
Baldor Reliance
Dodge
Bearings
Food Safe
Pillow Block
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/food_safe/pillow_block/p2b_scfs_asmtab.prj},{NB=137401},{SER=206},{SS=401},{A=1.52},{B=6.250},{C=1.25},{DMIN=4.26},{DMAX=5.00},{F=0.50000},{G=0.93},{H=0.53},{J=3.13},{L=1.57},{M=1.63},{R=0.58},{S=0.94},{BW=0.69},{PPATH=p2b_scfs_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
P2B Pillow Block Bearings - Inch - Food Safe Mounted Bearings
Bill of material
137401
PN
Part Number
137401
137401
SER
Series
206
206
SS
Shaft Size
1-1/8
1-3/16
1-1/4
1-1/8
1-3/16
1-1/4
Inch
DSC
Description
P2B-SCFS-102-SHFS
P2B-SCFS-102-SHFS
A
1.52
1.52
Inch
B
6.250
6.250
Inch
C
1.25
1.25
Inch
DMIN
D Min.
4.26
4.26
Inch
DMAX
D Max.
5.00
5.00
Inch
F
F Bolt Dia
0.50000
0.50000
Inch
G
0.93
0.93
Inch
H
0.53
0.53
Inch
J
3.13
3.13
Inch
L
1.57
1.57
Inch
M
1.63
1.63
Inch
R
0.58
0.58
Inch
S
0.94
0.94
Inch