123733
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_scah_hi_asmtab.prj},{NB=123733},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=123733},{DESCRIPTION=F2B-SCAH-104},{W=3.5},{BOD=2.8346},{BW=0.7480},{A=1.71},{A1=1.710000},{B=6.13},{B1=6.130000},{C=1.75},{C1=1.750000},{D=5.12},{D1=5.120000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.53},{J1=0.530000},{L=1.84},{L1=1.840000},{M=3.75},{M1=3.750000},{N=1.84},{N1=1.840000},{PPATH=f2b_scah_hi_templ.prj},{CAPS=3065},{CAPD=5759}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Air-Handling Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty) -Air Handling
Bill of material
123733
SERIES
Series
207
207
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part No.
123733
123733
DESCRIPTION
Description
F2B-SCAH-104
F2B-SCAH-104
W
Weight
3.5
3.5
lbs
A
1.71
1.71
Inch
B
6.13
6.13
Inch
C
1.75
1.75
Inch
D
5.12
5.12
Inch
F
Bolt Diameter
1/2
1/2
Inch
H
0.56
0.56
Inch
J
0.53
0.53
Inch
L
1.84
1.84
Inch
M
3.75
3.75
Inch
N
1.84
1.84
Inch