076144
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_scmed_hi_asmtab.prj},{NB=076144},{SERIES=209},{SS=1-1/2},{SS1=1.500000},{PN=076144},{DESCRIPTION=F2B-SCMED-108},{W=5.3},{BOD=3.3465},{A=1.94},{A1=1.940000},{B=7.06},{B1=7.060000},{C=1.99},{C1=1.990000},{D=5.84},{D1=5.840000},{F=1/2},{F1=0.500000},{H=0.63},{H1=0.630000},{J=0.59},{J1=0.590000},{L=2.22},{L1=2.220000},{M=4.38},{M1=4.380000},{N=1.91},{N1=1.910000},{CAPS=4450},{CAPD=7891},{PPATH=f2b_scmed_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Medium Duty Extreme Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Bill of material
076144
SERIES
Series
209
209
SS
Shaft Size
1-1/2
1-1/2
Inch
PN
Part No.
076144
076144
DESCRIPTION
Description
F2B-SCMED-108
F2B-SCMED-108
W
Weight
5.3
5.3
lbs
A
1.94
1.94
Inch
B
7.06
7.06
Inch
C
1.99
1.99
Inch
D
5.84
5.84
Inch
F
Bolt Diameter
1/2
1/2
Inch
H
0.63
0.63
Inch
J
0.59
0.59
Inch
L
2.22
2.22
Inch
M
4.38
4.38
Inch
N
1.91
1.91
Inch