076250
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_sced_hm_asmtab.prj},{NB=076250},{SERIES=208},{SS=40},{PN=076250},{DESCRIPTION=F4B-SCED-40M},{W=2.1},{BOD=80.0000},{BW=22.1000},{GFH=9.525000},{A=49.3},{B=130.3},{C=50.3},{D=101.6},{F=M12},{F1=12.0},{H=14.2},{J=16.0},{L=52.1},{N=60.5},{CAPS=4005},{CAPD=7332},{PPATH=f4b_sced_hm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Extreme Duty Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Normal Duty)
Bill of material
076250
SERIES
Series
208
208
SS
Shaft Size
40
40
mm
PN
Part No.
076250
076250
DESCRIPTION
Description
F4B-SCED-40M
F4B-SCED-40M
W
Weight
2.1
2.1
kg
A
49.3
49.3
mm
B
130.3
130.3
mm
C
50.3
50.3
mm
D
101.6
101.6
mm
F
Bolt Diameter
M12
M12
H
14.2
14.2
mm
J
16.0
16.0
mm
L
52.1
52.1
mm
N
60.5
60.5
mm