067829
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scmah_hm_asmtab.prj},{NB=067829},{SERIES=210},{SS=45},{PN=067829},{DESCRIPTION=F4B-SCMAH-45M},{WEIGHT=3.0},{BOD=90.0000},{BW=22.1000},{A=49.3},{B=143.0},{C=51.3},{D=111.3},{F=M16},{F1=18.0},{H=16.0},{J=14.0},{L=61.7},{N=73.2},{GFH=9.525},{CAPS=4450},{CAPD=7891},{PPATH=f4b_scmah_hm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Medium Duty Air-Handling Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Medium Duty) -Air Handling
Bill of material
067829
SERIES
Series
210
210
SS
Shaft Size
45
45
mm
PN
Part No.
067829
067829
DESCRIPTION
Description
F4B-SCMAH-45M
F4B-SCMAH-45M
WEIGHT
Weight
3.0
3.0
kg
A
49.3
49.3
mm
B
143.0
143.0
mm
C
51.3
51.3
mm
D
111.3
111.3
mm
F
F Bolt Dia.
M16
H
16.0
16.0
mm
J
14.0
14.0
mm
L
61.7
61.7
mm
N
73.2
73.2
mm