123460
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/ins_sc_ff.prj},{NB=123460},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=123460},{DESCRIPTION=INS-SC-106-FF},{A=1.71},{A1=1.710000},{A2=1.710000},{C=0.75},{C1=0.7500},{D=2.8346},{D1=2.8346},{J=0.200},{J1=0.200},{L=1.84},{L1=1.840000},{N=5/16 - 24},{NDM=0.3125},{KDM=0.2674},{W=0.67},{W1=0.670000},{Y=1.04},{Y1=1.040000},{CAPS=3065},{CAPD=5759}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Insert Metal Flinger Inch Bore - SC Normal Duty Bearing Inserts (With Flingers)
Bill of material
123460
SERIES
Series
207
207
SS
Shaft Size
1-3/8
1-3/8
Inch
PN
Part No.
123460
123460
DESCRIPTION
Description
INS-SC-106-FF
INS-SC-106-FF
A
1.71
1.71
Inch
C
0.75
0.75
Inch
D
2.8346
2.8346
Inch
J
0.200
0.200
Inch
L
1.84
1.84
Inch
N
Screw (UNF)
5/16 - 24
5/16 - 24
W
0.67
0.67
Inch
Y
1.04
1.04
Inch