057201
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/sc_ins_ht_i.prj},{NB=057201},{SERIES=207},{SS=1-5/16},{SS1=1.312500},{PN=057201},{DESCRIPTION=INS-SC-105-HT},{A=1.71},{A1=1.710000},{A2=1.710},{C=0.75},{C1=0.7500},{D=2.8346},{D1=2.8346},{J=0.2},{J1=0.200},{L=1.84},{L1=1.840000},{N=5/16 - 24},{NDM=0.3125},{KDM=0.2674},{W=0.67},{W1=0.670000},{Y=1.04},{Y1=1.040000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw High Temperature Insert Inch Bore - SC Normal Duty Bearing Inserts
Bill of material
057201
SERIES
Series
207
207
SS
Shaft Size
1-5/16
1-5/16
Inch
PN
Part No.
057201
057201
DESCRIPTION
Description
INS-SC-105-HT
INS-SC-105-HT
A
1.71
1.71
Inch
C
0.75
0.75
Inch
D
2.8346
2.8346
Inch
J
0.2
0.2
Inch
L
1.84
1.84
Inch
N
Screw (UNF)
5/16 - 24
5/16 - 24
W
0.67
0.67
Inch
Y
1.04
1.04
Inch