034229
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p2b_lt7_metric_asmtab.prj},{NB=034229},{SERIES=209},{BOD=84.84500},{SS=40},{PN=034229},{DESCRIPTION=P2B-LT7-40M},{WEIGHT=2.72},{UF=LD-20},{A=39.7},{B=188.9},{C=50.8},{DMIN=139.7},{DMAX=157.2},{F=12},{F1=12},{G=23.0},{H=19.1},{J=108.7},{L=65.1},{M=54.0},{PPATH=p2b_lt7_body_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT700 Pillow Blocks - SOLIDLUBE
Bill of material
034229
SERIES
Series
209
209
SS
Shaft Size
40
40
mm
PN
Part Number
034229
034229
DESCRIPTION
Description
P2B-LT7-40M
P2B-LT7-40M
WEIGHT
Weight
2.72
2.72
kg
UF
Used On Frame
LD-20
LD-20
A
39.7
39.7
mm
B
188.9
188.9
mm
C
50.8
50.8
mm
DMIN
139.7
139.7
mm
DMAX
157.2
157.2
mm
F
Bolt Diameter
12
12
mm
G
23.0
23.0
mm
H
19.1
19.1
mm
J
108.7
108.7
mm
L
65.1
65.1
mm
M
54.0
54.0
mm