125689
Baldor Reliance
Dodge
Bearings
VSC Bearings
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/vsc/pillow_blocks/p2b_pillow_block_asmtab_m.prj},{NB=125689},{RS=207},{SS=35},{PN=125689},{DESCRIPTION=P2B-VSC-35M},{LF=RE-LUBE},{WEIGHT=2.0},{BOD=72.000000},{A=43.4},{B=165.1},{C=44.5},{DMIN=118.9},{DMAX=138.2},{F=M12},{F1=12},{G=23.9},{G1=14.3},{H=18.0},{J=95.3},{L=46.7},{M=47.8},{R=17.0},{S=26.4},{U=73.9},{V=147.8},{W=14.2},{X=3.0},{PPATH=p2b_pillow_block_body_templ.prj},{CS=3065},{CD=5759}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Intermediate Duty Two-Bolt Pillow Block Metric Bore - VSC Intermediate Duty Pillow Blocks
Bill of material
125689
RS
Series
207
207
SS
Shaft Size
35
35
mm
PN
Part No.
125689
125689
DESCRIPTION
Description
P2B-VSC-35M
P2B-VSC-35M
LF
Lubriaction Feature
RE-LUBE
RE-LUBE
WEIGHT
Weight
2.0
2.0
kg
A
43.4
43.4
mm
B
165.1
165.1
mm
C
44.5
44.5
mm
DMIN
D MIN.
118.9
118.9
mm
DMAX
D MAX.
138.2
138.2
mm
F
M12
M12
mm
G
23.9
23.9
mm
H
18.0
18.0
mm
J
95.3
95.3
mm
L
46.7
46.7
mm
M
47.8
47.8
mm
R
17.0
17.0
mm
S
26.4
26.4
mm
U
73.9
73.9
mm
V
147.8
147.8
mm
W
14.2
14.2
mm
X
3.0
mm