123600
Baldor Reliance
Dodge
Bearings
VSC Bearings
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/vsc/pillow_blocks/p2b_vscb_asmtab.prj},{NB=123600},{RS=208},{SS=1-1/2},{SS1=1.500000},{PN=123600},{DESCRIPTION=P2B-VSCB-108},{LF=RE-LUBE},{WEIGHT=5.4},{BOD=3.149600},{A=1.94},{A1=1.940000},{B=7.25},{B1=7.250000},{C=1.93},{C1=1.930000},{DMIN=5.18},{DMIN1=5.180000},{DMAX=5.88},{DMAX1=5.880000},{F=1/2},{F1=0.500000},{G=0.91},{G11=0.910000},{G1=9/16},{G12=0.562500},{H=0.75},{H1=0.750000},{J=4.00},{J1=4.000000},{L=2.05},{L1=2.050000},{M=1.94},{M1=1.940000},{R=0.75},{R1=0.750000},{S=1.19},{S1=1.190000},{U=3.26},{U1=3.260000},{V=6.52},{V1=6.520000},{W=0.69},{W1=0.690000},{X=0.12},{X1=0.120000},{CS=4005},{CD=7332},{BN=9},{BD=1/2},{PDI=2.3870},{IC=6-13},{SSC=5/16-24},{TC=126-156},{SM=±2},{PPATH=p2b_pillow_bodi_vscb_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Intermediate Duty Low Backing Height Two-Bolt Pillow Block Inch Bore - VSCB Intermediate Duty Pillow Blocks
Bill of material
123600
RS
Series
208
208
SS
Shaft Size
1-1/2
1-1/2
Inch
PN
Part No.
123600
123600
DESCRIPTION
Description
P2B-VSCB-108
P2B-VSCB-108
LF
Lubrication Feature
RE-LUBE
RE-LUBE
WEIGHT
Weight
5.4
5.4
lbs
A
1.94
1.94
Inch
B
7.25
7.25
Inch
C
1.93
1.93
Inch
DMIN
D MIN.
5.18
5.18
Inch
DMAX
D MAX.
5.88
5.88
Inch
F
1/2
1/2
Inch
G
0.91
0.91
Inch
H
0.75
0.75
Inch
J
4.00
4.00
Inch
L
2.05
2.05
Inch
M
1.94
1.94
Inch
R
0.75
0.75
Inch
S
1.19
1.19
Inch
U
3.26
3.26
Inch
V
6.52
6.52
Inch
W
0.69
0.69
Inch
X
0.12
Inch