903083
Baldor Reliance
Dodge
Gearing
torque_arm_2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/gear/torque_arm_2/ta2_scdhs_3.prj},{NB=903083},{PN=903083},{SD=12,14,16,18,20},{MAT=Stainless Steel},{A=3},{A1=3.000000},{B=9.880},{C=2.880},{D=3.000},{E=25/32},{E1=0.781250},{F=0.000},{H=0.000},{G=0.060},{J=0.0000},{K=0.0000},{L=2.6250},{M=0.0000},{N=0.4445},{O=3.2470},{P=3.0760},{R=0.1055},{S=0.1090},{T=3.2470},{U=0.0300},{V=1.290},{SL=11.0700},{AW=1.2967},{WW=0.1320},{NW=0.4690},{NAF=1.1250},{W=33.6},{CP=7.9500},{X=0.0000},{AA=0.0000},{AB=0.0000},{AC=0.0000},{AD=0.0000},{AE=0.0000},{AF=0.0000},{SCDHS3=TA3203}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 3 - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
903083
PN
Part Number
903083
903083
SD
Screw Diameter
12,14,16,18,20
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
3
Inch
B
9.880
Inch
C
2.880
Inch
D
3.000
Inch
E
Hole Diameter
25/32
Inch
V
1.290
1.290
Inch
W
Weight
33.6
33.6
lbs