ECP83582T-5a
Baldor Reliance
Baldor Small And Medium AC Motors
200 & 575 Volt Motors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/small_and_med_ac/200_575_vm/ecp83580t_5_asmtab.prj},{NB=ECP83582T-5a},{HP=1},{RPM=1200},{NEMA=145T},{ENC=TEFC},{CN=ECP83582T-5},{LP=1,033},{MS=SD},{C=12.88},{CDIM=12.88},{WT=42},{FLE=82.5},{V=575},{FLA=1.4},{NOTES=1},{THERMAL=No},{DSN=05LYE811},{PPATH=ieee841_575_tp_te_fm/../../../reliance/small_and_medium_ac_motors_ds/05lye811/05lye811_asmtpl.prj},{PN1=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Baldor Reliance
Description
IEEE 841, 575 Volts, Three Phase, Totally Enclosed, Foot Mounted
Bill of material
ECP83582T-5a
HP
Hp
1
1
RPM
1200
1200
r/min
NEMA
NEMA Frame
145T
145T
ENC
Enclosure
TEFC
CN
Catalog Number
ECP83582T-5
ECP83582T-5
C
Overall Length
12.88
Inch
CDIM
C Dim.
12.88
Inch
WT
Aprx. Wt.
42
42
lb
FLE
Full Load Efficiency
82.5
82.5
V
Voltage
575
FLA
Full Load Amps
1.4
1.4