VEBM3546T
Baldor Reliance
Baldor Small And Medium AC Motors
Brake Motors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/small_and_med_ac/brake_motors/vebm3546_asmtab.prj},{NB=VEBM3546T},{HP=1},{RPM=1800},{NEMA=143TC},{CN=VEBM3546T},{LP=1,32},{MS=L1},{C=17.86},{CDIM=17.86},{WT=49},{FLE=87.5},{V=208-230/460},{FLA=1.5},{BR=6},{NOTES=1,41},{THERMAL=No},{TH=N},{DSN=35LYE060},{BRAKE=5.55},{PPATH=tp_sepe_tefc/../../../reliance/small_and_medium_ac_motors_ds/35lye060/35lye060_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Three Phase, Super-E, TEFC, C-Face, Footless
Bill of material
VEBM3546T
HP
Hp
1
1
RPM
1800
r/min
NEMA
NEMA Frame
143TC
143TC
CN
Catalog Number
VEBM3546T
VEBM3546T
C
Overall Length
17.86
17.86
Inch
CDIM
C Dim.
17.86
17.86
Inch
WT
Aprx. Wt.
49
49
lb
FLE
Full Load Efficiency
87.5
87.5
V
Voltage
208-230/460
FLA
Full Load Amps
1.5
1.5
BR
Brake Rating
6
6
BRAKE
Brake
5.55
Inch
LMTR
Length of The Motor
12.310
12.310
Inch