目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
711115226
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connectings links for chain SRC
Connecting links with straight plates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_src/c_l_with_straight_plates/duplex_c_l_src_with_straight_plates.prj},{NB=711115226},{ANSI=10B-2},{P=15.875},{TYPE=1},{CNSORDERNO=711115226},{A=29.200},{B=5.000},{C=1.500},{D=14.730},{E=9.500},{F=15.880},{G=1.000},{H=37.000},{I=2.300},{L=1.000},{L1=0.000},{M=3.600},{M1=0.000},{N=5.200},{O=8.700},{PX=26.400},{Q=1.900},{R=11.100},{S=1.900},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex connecting links SRC with straight plates - Connecting link and offset link for roller chains ''Saturn''
Bill of material
711115226
ANSI
10B-2
10B-2
P
p
15.875
15.875
mm
TYPE
Type
1
CNSORDERNO
Order number
711115226
711115226