目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
710125326
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connectings links for chain SRC
Connectings links for chain SRC ISO
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_src/connecting_links_for_chain_src/triplex_c_l_for_iso_chain_src.prj},{NB=710125326},{ISO=16B-3},{P=25.400},{TYPE=1},{CNSORDERNO=710125326},{A=45.700},{B=8.200},{C=2.800},{D=21.080},{E=13.200},{F=25.400},{G=1.900},{H=101.500},{I=3.500},{L=1.200},{L1=0.000},{M=6.000},{M1=0.000},{N=8.600},{O=12.000},{PX=40.000},{Q=3.000},{R=15.200},{S=3.200},{VERS=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex connecting links for ISO chain SRC - Connecting link and offset link for roller chains ''Saturn''
Bill of material
710125326
ISO
16B-3
16B-3
P
p
25.400
25.400
mm
TYPE
Type
1
1
CNSORDERNO
Order number
710125326
710125326