目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
550028000
BEA Ingranaggi
Couplings
Gear couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/couplings/gear_couplings/polymer_sleeve.prj},{NB=550028000},{DESCRIPTION=GFB-28},{CNSORDERNO=550028000},{D1=0},{D2=28},{DH=66},{B=46},{KG=0.07},{Z=34},{DE=54.000},{DI=47.000},{X1=0.515},{X2=1.181},{X3=1.404},{X4=1.550},{X5=2.080},{Y1=50.685},{Y2=48.579},{Y3=47.620},{R1=10.515},{R2=6.427},{R3=1.222},{R4=0.690},{G=4.000},{E=28.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Polymer sleeve - Gear couplings - ''GFB''
Bill of material
550028000
DESCRIPTION
Description
GFB-28
GFB-28
CNSORDERNO
Order number
550028000
550028000
DH
ØDH
66
66
mm
B
46
46
mm
KG
0.07
0.07
kg