目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
402040020
BEA Ingranaggi
Gears
Cylindrical Gears with Hardened Teeth
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/gears/cylindrical_gears_with_hardened_teeth/cylindrical_gears_mod_4_with_hardened_teeth.prj},{NB=402040020},{Z=20},{CNSORDERNO=402040020},{DE=88},{DP=80},{DM=60},{D1=16},{KG=1.90},{A=60},{B=40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Cylindrical gears module 4 with hardened teeth - Cylindrical gears with hardened teeth
Bill of material
402040020
Z
Number of teeth
20
20
CNSORDERNO
Order number
402040020
402040020
DE
de
88
88
mm
DP
dp
80
80
mm
DM
dm
60
60
mm
D1
16
16
mm
KG
1.90
1.90
kg
A
60
mm
B
40
mm