您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
DCHM31S6N5-18.0BN-HT1
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
DCHM31S6N5-18.0BN-HT1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/dchm31s6n5_18_0bn_ht1/dchm31s6n5_18_0bn_ht1.prj},{NB=DCHM31S6N5-18.0BN-HT1},{PN=DCHM31S6N5-18.0BN-HT1},{DESC=High Temperature Micro-D Metal Shell Socket , 31 Positions, Female, Wire Leads, #26 AWG, 18\" (457 mm), No Hardware},{TT=Wire Leads},{CG=Female},{CT=Socket},{ISW=26 AWG},{CURRENT=3},{WCC=Color Coded per MIL-Std 681},{WL=18 (457)},{NOP=31},{SM=Aluminum alloy},{SF=Electroless Nickel},{CF=Gold},{CM=Copper alloy},{CR=8},{MMC=500},{MH=No Hardware},{IM=High Temperature LCP},{CIF=6 (170)},{MINOT=-65 (-55)},{MAXOT=392 (200)},{CWF=0.5 (14)},{WV=600 VAC RMS @ sea level},{DEFAULTSORTATTR=158}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCHM31S6N5-18.0BN-HT1
Bill of material
DCHM31S6N5-18.0BN-HT1
PN
Part Number
DCHM31S6N5-18.0BN-HT1
DESC
Description
High Temperature Micro-D Metal Shell Socket , 31 Positions, Female, Wire Leads, #26 AWG, 18" (457 mm), No Hardware
TT
Termination Type
Wire Leads
CG
Contact Gender
Female
CT
Connector Type
Socket
ISW
Insulated, Stranded Wire (MIL-W-22759/33)
26 AWG
CURRENT
Current
3
A
WCC
Wire Color Coding
Color Coded per MIL-Std 681
WL
Wire Length
18 (457)
INCH (mm)
NOP
Number of Positions
31
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8
mΩ
MMC
Max Mating Cycles
500
MH
Mounting Hardware
No Hardware
IM
Insulation Material
High Temperature LCP
CIF
Contact Insertion Force
6 (170)
oz (gm)
MINOT
Min Operating Temp.
-65 (-55)
°F (°C)
MAXOT
Max Operating Temp.
392 (200)
°F (°C)
CWF
Contact Widthdrawal Force
0.5 (14)
oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level