PFS1200-12-054RAC
Bel Fuse
Power Solutions
PFS1200-12-054RAC
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/power_solutions/pfs1200_12_054rac/pfs1200_12_054rac.prj},{NB=PFS1200-12-054RAC},{PN=PFS1200-12-054RAC},{DESC=Front End AC-DC Power Supply, Power 1200W, Output 12VDC, 100A, Input 90-264VAC, Reverse Airflow, C16 Socket, Standby Output 12V},{POWER=1200},{VI=90-264},{OV=12},{OC=100},{OT=0 to 45},{SHA256=2Ihy415gnk8c+9k/mwYBPohsGBnw2/x1BrgV9nWCVRo=},{INAME=00013__pfs12002d122d054rac}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfs1200_12_054rac - Bel Power Solutions
Bill of material
PFS1200-12-054RAC
PN
Part Number
PFS1200-12-054RAC
DESC
Description
Front End AC-DC Power Supply, Power 1200W, Output 12VDC, 100A, Input 90-264VAC, Reverse Airflow, C16 Socket, Standby Output 12V
POWER
Power
1200
W
VI
Voltage Input
90-264
VAC
OV
Output Voltage
12
VDC
OC
Output Current
100
A
OT
Operating Temperature
0 to 45
°C