目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
SY5-230-MF-T(0)
BELIMO EMEA
Valves
Valve Actuators
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{belimo/02_ventile/ventilantriebe/sy2020.prj},{NB=SY5-230-MF-T (0)},{SA810ID03=SY5-230-MF-T},{LOD=MIN},{SA450ID03=0.000},{SA700ID007=0.0},{SA700ID008=0.0},{SA700ID11=211.00},{SA700ID12=253.00},{SA700ID13=211.00},{SA700ID15=MIN},{SA700ID16=MIN},{SA700ID17=MIN},{SA700ID18=1.10},{SA700ID19=MIN},{SA700ID24=65},{SA700ID25=-30},{SA700ID26=95},{SA700ID31=70.00},{SA700ID32=20},{SA700ID05_=3},{SA700ID06_=1},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=4},{SA700ID37_=0},{SA010ID04=Belimo},{DEEPLINK=SY5230MFT},{PREVIEW=../../png/pic_eu_sy2.sy6_4c.png},{SA810ID10=Drehantrieb, 500 Nm, AC 230 V, 2...10 V, 22 s, 2 x EPU, IP67, F10/F12, Klemmen},{SA700ID05=110},{SA700ID06=AC},{SA200ID03=Stetig},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
BELIMO EMEA
Description
Rotary actuator, IP67
Bill of material
SY5-230-MF-T(0)
SA010ID04
Manufacturer name
Belimo
SA810ID03
Order number / Reference number
SY5-230-MF-T
SY5-230-MF-T
PREVIEW
Vorschau
../../png/pic_eu_sy2.sy6_4c.png
../../png/pic_eu_sy2.sy6_4c.png
LODLEVEL
Level of detail
Low
High
Low
High
SA810ID10
Description text
Drehantrieb, 500 Nm, AC 230 V, 2...10 V, 22 s, 2 x EPU, IP67, F10/F12, Klemmen
Drehantrieb, 500 Nm, AC 230 V, 2...10 V, 22 s, 2 x EPU, IP67, F10/F12, Klemmen
SA700ID05
Nominal/operating voltage
110
110
V
SA700ID06
Type of nominal/operating voltage
AC
AC
SA200ID03
Control
continuous
continuous