目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 210209-5X40
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210209.prj},{NB=bene_inox_210209-5X40},{REF=210209-5X40},{DXL=5x40},{MAT=Acier inoxydable A2},{IDNR=},{D=5},{L=40},{D3=4.019},{P=0.800},{A=1.600},{B=38.000},{DK=9.300},{F=1.200},{K=2.70},{N=1.200},{R=1.300},{RF=9.500},{T=2.400},{X=2.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 52
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210209 - Slotted raised countersunk head screw - Stainless steel A2 - DIN 964 - ISO 2010
Bill of material
Béné Inox 210209-5X40
REF
Référence
210209-5X40
210209-5X40
DXL
5x40
5x40
MAT
Matière
Acier inoxydable A2
D
Screw nominal diameter
5
5
mm
L
Length
40
40
mm
K
Head height
2.70
2.70
mm