目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 416508-16
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416508.prj},{NB=bene_inox_416508-16},{REF=416508-16},{MAT=Acier inoxydable A4},{D=16.0},{D1=17.0},{D2=30.0},{S=3.0},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 416508 - Rondelle plate découpée - DIN 125A - ISO 7089
Bill of material
Béné Inox 416508-16
REF
Référence
416508-16
416508-16
MAT
Matière
Acier inoxydable A4
D
Nominal diameter
16.0
16.0
mm
D1
Inside Diameter
17.0
17.0
mm
D2
Outer diameter
30.0
30.0
mm
S
Height
3.0
3.0
mm