目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 232028-180X40/O
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/232028.prj},{NB=bene_inox_232028-180X40/O},{REF=232028-180X40/O},{AXB=180 x 40},{D=4},{C=1.5},{RESSORT=Ouvrant},{MATIERE=Inox},{VERSION=Non percée},{L1=180},{L2=40},{L3=60},{L4=22.7},{D2=4},{PPATH=232028/232028_asmtpl.prj},{WEB=https://composants.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 232028 - Rectangular hinge rolled knuckle with opening or closing spring - Stainless steel 304
Bill of material
Béné Inox 232028-180X40/O
REF
Référence
232028-180X40/O
232028-180X40/O
AXB
180 x 40
180 x 40
mm
D
4
mm
C
1.5
mm
RESSORT
Ouvrant
Ouvrant