目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 342107-200
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
42 - Raccords rainures
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/01_industrie/42_raccords_rainures/4210.prj},{NB=bene_inox_342107-200},{REF=342107-200},{MATIERE=Inox 304L},{DN=200},{D=219.10},{L=304.80},{POIDS=7.7},{E=2},{R=271.70},{L1=33.10},{L2=22.23},{L3=5.08},{L4=4.75},{R1=2.00},{R2=2.00},{R4=1.50},{R5=1.50},{R3=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 4210 - Grooved ISO elbow 90° - Stainless steel
Bill of material
Béné Inox 342107-200
REF
Référence
342107-200
342107-200
MATIERE
Inox 304L
Inox 304L
DN
200
200
D
219.10
219.10
mm
L
304.80
304.80
mm
POIDS
7.7
7.7
kg