目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 656162-332
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
01 - Coudes à souder ISO et métriques
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/01_coudes_a_souder_iso_metrique/5616.prj},{NB=bene_inox_656162-332},{REF=656162-332},{MAT=Inox 1.4404},{D=33.7},{R=72},{E=2.0},{POIDS=0.18},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5616 - Seamless ISO bend 5D 90° - Stainless steel 1.4404
Bill of material
Béné Inox 656162-332
REF
Référence
656162-332
656162-332
MAT
Matière
Inox 1.4404
D
33.7
33.7
mm
R
72
72
mm
E
2.0
2.0
mm
POIDS
0.18
0.18
kg