目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 261124-104
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61124.prj},{NB=bene_inox_261124-104},{REF=261124-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D1=109.0},{D2=100},{F=125x1/4\"},{L1=95},{L2=63},{POIDS=1},{B1=104.0},{A=20.000},{C=116.000},{DF=125.000},{P=1.500},{H=7.000},{X=9.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61124 - Hose male part - Stainless steel 316L
Bill of material
Béné Inox 261124-104
REF
Référence
261124-104
261124-104
MAT
Matière
Inox 304
Inox 304
DN
Diamètre nominal
104
104
mm
DNP
Diamètre nominal
4"
4"
Pouces
D1
109.0
109.0
mm
D2
100
100
mm
F
125x1/4"
125x1/4"
mm
L1
95
95
mm
L2
63
63
mm
POIDS
1
1
kg