目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 261129-104
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61129.prj},{NB=bene_inox_261129-104},{REF=261129-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D1=118.0},{D2=100},{F=4\"},{L1=75},{L2=38},{S=104},{POIDS=1},{DG=113.030},{D10=6.000},{D11=6.000},{E=23.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61129 - Adapter SMS liner to BSPP male - Stainless steel 316L
Bill of material
Béné Inox 261129-104
REF
Référence
261129-104
261129-104
MAT
Matière
Inox 304
Inox 304
DN
Diamètre nominal
104
104
mm
DNP
Diamètre nominal
4"
4"
Pouces
D1
118.0
118.0
mm
D2
100
100
mm
F
4"
4"
Pouces
L1
75
75
mm
L2
38
38
mm
S
104
104
mm
POIDS
1
1
kg