目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 661217-38
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61217.prj},{NB=bene_inox_661217-38},{REF=661217-38},{MAT= Inox 316 L},{DN=38},{DNP=1\"1/2},{D=38.0},{E=1.20},{L1=104},{L2=99.0},{POIDS=0.25},{P=2.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61217 - 180° bend with straight ends - Stainless steel 316L
Bill of material
Béné Inox 661217-38
REF
Référence
661217-38
661217-38
MAT
Matière
Inox 316 L
DN
Diamètre nominal
38
38
DNP
Diamètre nominal
1"1/2
1"1/2
Pouces
D
38.0
38.0
mm
E
1.20
1.20
mm
L1
104
104
mm
L2
99.0
99.0
mm
POIDS
0.25
0.25
kg