目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 961528-104A
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
04 - Accessoires pour vannes papillon
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/04_accessoires_pour_vannes_papillon/61528.prj},{NB=bene_inox_961528-104A},{REF=961528-104A},{ALIMENTATION=100V à 240V 50/60Hz et 100V à 350V DC},{DN=100 et 104},{DNP=4\"},{ENTRAINEMENT=9,5 x 9,5},{L1=32},{L2=73},{L3=152},{L4=151},{L5=128},{POIDS=2,98},{WEB=https://www.bene-inox.com},{PPATH=61528/61528_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61528 - Failsafe electrical actuator ER+ with fixing bracket - IP66
Bill of material
Béné Inox 961528-104A
REF
Référence
961528-104A
961528-104A
ALIMENTATION
100V à 240V 50/60Hz et 100V à 350V DC
100V à 240V 50/60Hz et 100V à 350V DC
DN
DN vanne
100 et 104
100 et 104
mm
DNP
DN vanne
4"
4"
Inch
ENTRAINEMENT
9,5 x 9,5
9,5 x 9,5
mm
L1
32
32
mm
L2
73
73
mm
L3
152
mm
L4
151
mm
L5
128
mm
POIDS
2,98
2,98
kg