目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662118-40
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62118.prj},{NB=bene_inox_662118-40},{REF=662118-40},{MAT=Inox 316L},{DN=40},{F=65x1/6\"},{L=20},{POIDS=0,39},{L1=14},{D1=46},{SW=41},{D2=42},{D3=52},{L2=3.5},{L3=7},{FX=65.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62118 - Blank male part - Stainless steel 316L
Bill of material
Béné Inox 662118-40
REF
Référence
662118-40
662118-40
MAT
Matière
Inox 316L
DN
40
40
mm
F
65x1/6"
65x1/6"
mm
L
20
20
mm
POIDS
0,39
0,39
kg