目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 962394-40
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62394.prj},{NB=bene_inox_962394-40},{REF=962394-40},{MAT=Nitrile},{DN=40},{D1=52},{D2=42},{L=5.0},{VERS=6.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62394 - Gasket for union (half-tore section) - NBR
Bill of material
Béné Inox 962394-40
REF
Référence
962394-40
962394-40
MAT
Matière
Nitrile
DN
Diamètre nominal
40
40
mm
D1
52
52
mm
D2
42
42
mm
L
5.0
5.0
mm