目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 262215-100
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62215.prj},{NB=bene_inox_262215-100},{REF=262215-100},{MAT=Inox 304},{DN=100},{D=104},{F=130x1/4\"},{L1=144},{L2=154},{POIDS=3.24},{N=7.000},{N1=7.000},{PPATH=62215/62215_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62215 - 90° bend male end / female end - Stainless steel 304 - 316L
Bill of material
Béné Inox 262215-100
REF
Référence
262215-100
262215-100
MAT
Matière
Inox 304
Inox 304
DN
100
100
mm
D
104
104
mm
F
130x1/4"
130x1/4"
mm
L1
144
144
mm
L2
154
154
mm
POIDS
3.24
3.24
kg