目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662234-5032
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62234.prj},{NB=bene_inox_662234-5032},{REF=662234-5032},{MATIERE=Inox 316L},{DN=50-32},{ECROU1=7},{ECROU2=5},{D1=50},{D2=32},{F1=78x1/6\"},{F1B=78.000},{F2=58x1/6\"},{F2B=58.000},{L=142},{POIDS=0,72},{DN2=5},{L1=11.000},{L11=28.000},{L12=46.000},{L13=0.000},{L14=0.000},{D11=61.000},{D12=52.000},{D13=51.000},{D14=68.500},{L2=10.000},{L21=25.000},{L22=37.000},{L23=0.000},{L24=0.000},{D21=41.000},{D22=34.000},{D23=33.000},{D24=50.000},{PPATH=62234/62234_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62234 - Female / female reducer - Stainless steel 316L
Bill of material
Béné Inox 662234-5032
REF
Référence
662234-5032
662234-5032
MATIERE
Inox 316L
DN
50-32
50-32
D1
50
50
mm
D2
32
32
mm
F1
78x1/6"
78x1/6"
mm
F2
58x1/6"
58x1/6"
mm
L
142
142
mm
POIDS
0,72
0,72
kg