目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 262672-100
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
07 - Accessoires de robinetterie DIN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/07_accessoires_de_robinetterie_din/62672.prj},{NB=bene_inox_262672-100},{REF=262672-100},{MAT=Inox 304},{DN=100},{D=104.000},{DINT=100.000},{B=140},{A=178},{L=460},{E=319},{F=123.000},{POIDS=8.5},{INFOS=INFOTEXTE},{DN1=110.000},{A1=142.000},{F1=160x1/4\"},{F2=11},{WEB=https://www.bene-inox.com},{PPATH=62672/62672_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62672 - High perfomance 90° filter with plain ends - NBR gaskets - Stainless steel 304 - 316L
Bill of material
Béné Inox 262672-100
REF
Référence
262672-100
262672-100
MAT
Matière
Inox 304
Inox 304
DN
Diamètre nominal
100
100
mm
D
104.000
104.000
mm
DINT
100.000
100.000
mm
B
140
140
mm
A
178
178
mm
L
460
460
mm
E
319
319
mm
F
123.000
123.000
mm
POIDS
8.5
8.5
Kg
INFOS
Informations
INFOTEXTE