目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 663471-51
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
06 - Accessoires de robinetterie CLAMP
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/06_accessoires_de_robinetterie_clamp/63471.prj},{NB=bene_inox_663471-51},{REF=663471-51},{MAT=Inox 316 L},{DN=51},{D1=70.0},{D2=112},{D3=64.0},{L1=339.6},{L2=105.6},{L3=242.6},{POIDS=3.30},{INFOS=INFOTEXTE},{A1=81.000},{PPATH=63471/63471_sbl.prj},{DNP=2\"},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 63471 - Clamp 90° filter - NBR gaskets - Stainless steel 316L
Bill of material
Béné Inox 663471-51
REF
Référence
663471-51
663471-51
MAT
Matière
Inox 316 L
DN
Diamètre nominal
51
51
mm
D1
70.0
70.0
mm
D2
112
112
mm
D3
64.0
64.0
mm
L1
339.6
339.6
mm
L2
105.6
105.6
mm
L3
242.6
242.6
mm
POIDS
3.30
3.30
kg