目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 673871-25
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
01 - Mesure de la pression
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/01_mesure_de_la_pression/7387.prj},{NB=bene_inox_673871-25},{REF=673871-25},{RACCORDEMENT=Clamp DN38},{PRESSION=0 / 25},{INFOS=INFOTEXTE},{X=1},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 7387 - Transmetteur de pression avec séparateur à membrane inox - Sortie 4-20 mA 2 fils
Bill of material
Béné Inox 673871-25
REF
Référence
673871-25
673871-25
RACCORDEMENT
Clamp DN38
Clamp DN38
PRESSION
0 / 25
0 / 25
bar
INFOS
Informations
Information
INFOTEXTE