目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 473723-160
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
03 - Mesure de la température
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/03_mesure_de_la_temperature/7372.prj},{NB=bene_inox_473723-160},{REF=473723-160},{D=10.2},{L=160},{L1=128},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 7372 - Welded thermowell - TW 45 - I.D. 10,2 mm - Stainless steel 316 Ti
Bill of material
Béné Inox 473723-160
REF
Référence
473723-160
473723-160
D
10.2
mm
L
160
160
mm