目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
03 - Mesure de la température
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
Powered by
CAD模型選擇
Modèle 7331 - Straight industrial glass thermometer - male BSPP connector -...
19.01.2021
Modèle 7332 - Square shaped industrial glass thermometer - male BSPP connec...
19.01.2021
Modèle 7306 - Stainless steel bimetallic thermometer - Lower mount BSPP con...
19.01.2021
Modèle 7307 - Stainless steel bimetallic thermometer - Back mount BSPP conn...
19.01.2021
Modèle 7334 - Thermomètre bimétallique tout inox - raccord vertical
19.01.2021
Modèle 7335 - Stainless steel bimetallic thermometer - Stainless steel 316T...
19.01.2021
Modèle 7342 - Stainless steel bimetallic smoke thermometer - Back mount BSP...
17.03.2021
Modèle 7361 - RTD sensor - 3 wires output - Stainless steel 316L
17.03.2021
Modèle 7362 - RTD sensor with 4-20 mA transmitter - 2 wires output - Stainl...
17.03.2021
Modèle 7364 - Thermowell with needle screw - I.D. 8,2 mm - Stainless steel ...
03.02.2021
Modèle 7368 - Thermocouple sensor - 2 wires output - Stainless steel 316L
17.03.2021
Modèle 7369 - Thermocouple sensor with 4-20 mA transmitter - 2 wires output...
17.03.2021
Modèle 7370 - Doigt de gant "éco" mécano-soudé
13.05.2024
Modèle 7371 - Welded thermowell - TW 45 - I.D. 8,2 mm - Stainless steel 316...
03.02.2021
Modèle 7372 - Welded thermowell - TW 45 - I.D. 10,2 mm - Stainless steel 31...
03.02.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎