目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Griffstange GN310-12-100-A-ZB
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Gear lever handles
GN 310
GN 310 ZB
GN 310 A ZB
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/griffstangen/gn310/gn310_zb/gn310_zb_a/gn310_a.prj},{NB=Griffstange GN310-12-100-A-ZB},{ARTNR=GN310-12-100-A-ZB},{PARTNUMBER=GN 310-12-100-A-ZB},{NORMNR=GN 310},{FORM=A},{L1=100},{L1X=100,125,160},{D1=12},{D2=M10},{D3=32},{D4=0},{D5=0},{D6=0},{L2=14},{L3=29.0},{L4=0},{L5=0},{L6=0},{NDM=10.000},{KDM=8.160},{WEIGHT=0.0930},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Berger Tools
Description
GN 310 - Gear lever handles, Steel, zinc plated, Type A, Ball knob DIN 319
Bill of material
Griffstange GN310-12-100-A-ZB
ARTNR
GN310-12-100-A-ZB
GN310-12-100-A-ZB
L1
100
100
mm
D1
12
12
mm
D2
Thread
M10
M10
D3
32
32
mm
L2
14
14
mm
L3
29.0
29.0
mm
WEIGHT
Weight
0.0930
0.0930
kg
CTN
Customs Tariff Number
84879059
ROHS
YES