您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Buegelgriff GN425.1-10-100-BT
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 425.1
GN 425.1 CR
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn425_1/gn425_1_cr/gn425_1.prj},{NB=Buegelgriff GN425.1-10-100-BT},{ARTNR=GN425.1-10-100-BT},{PARTNUMBER=GN 425.1-10-100-BT},{NORMNR=GN 425.1},{F=BT},{D1=10},{L=100},{OFL=bruniert},{AUSWAHL=88,100,120,180,200},{F1=0.250},{F2=0.250},{F3=0.250},{D2=M5},{D3=15},{D3X=15},{H1=47},{H2=35},{R=11},{XX=16},{YX=19.99},{T=12},{MAT=Stahl},{WEIGHT=0.1225},{CTN=83024900},{A=10.000},{L1=100.000},{LF=13.000},{H=47.000},{W=42.500},{D=15.000},{LIX=76.000},{RX=24.000},{NDM=5.000},{KDM=4.134},{RR=11.000},{SS=4.59918},{LL1=18.00000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
Berger Tools
Description
GN 425.1 - Cabinet ''U'' handles
Bill of material
Buegelgriff GN425.1-10-100-BT
ARTNR
GN425.1-10-100-BT
GN425.1-10-100-BT
D1
10
10
mm
L
Length
100
100
mm
OFL
Finish
blackened
blackened
D2
Thread
M5
M5
D3
15
15
mm
H1
47
47
mm
H2
35
35
mm
R
11
11
mm
XX
16
16
mm
YX
19.99
19.99
mm
T
min.
12
12
mm
WEIGHT
Weight
0.1225
0.1225
kg
CTN
Customs Tariff Number
83024900
ROHS
YES