目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Handrad DIN950-GG-200-B20-D
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 B
DIN 950 B D
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_b/din950_b_d/din950_b_d.prj},{NB=Handrad DIN950-GG-200-B20-D},{ARTNR=DIN950-GG-200-B20-D},{D1=200},{D2Y=20},{D3=38},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=80},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=12.000},{ARME=3},{T=20.800},{B3=6.000},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=15.000},{GD6=21.000},{GE=30.000},{GL1=75.000},{GL3=8.000},{GL4=6.500},{GR1=5.000},{GR2=50.000},{GR3=24.000},{WEIGHT=2.1200},{CTN=84879090},{PARTNUMBER=DIN 950-GG-200-B20-D},{NORMNR=DIN 950},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D2=B20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 56
HELP_VARIABLE
Company
Berger Tools
Description
DIN 950 - Handwheels without keyway, with revolving handle
Bill of material
Handrad DIN950-GG-200-B20-D
ARTNR
DIN950-GG-200-B20-D
DIN950-GG-200-B20-D
WERKSTVIS
Material
Gußeisen
Gußeisen
D1
200
200
mm
D2
H7 bore
B20
B20
D3
~
38
38
mm
D4
Thread
M10
M10
B
22
22
mm
L1
24
24
mm
L2
~
45
45
mm
L3
80
80
mm
R
80
80
mm
DURCHM
Machine Handle
25
25
mm
ANZAHL
Spokes
3
3
WEIGHT
Weight
2.1200
2.1200
kg
CTN
Customs Tariff Number
84879090
ROHS
YES