目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Stahlblech-Handrad GN227.1-200-B14-SW
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 227.1
GN 227.1 B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2020年9月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 228 - Handwheels, Bore code B, without keyway, Type A, without handle
Ganter
19.06.2024
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/gn227_1/gn227_1_b/gn227_1_b.prj},{NB=Stahlblech-Handrad GN227.1-200-B14-SW},{ARTNR=GN227.1-200-B14-SW},{PARTNUMBER=GN 227.1-200-B14-SW},{NORMNR=GN 227.1},{D1=200},{D2Y=14},{D2=B14},{D2X=14.000},{B=22},{D3=40},{L1=24},{L2=46},{ANZAHL=4},{STAERKE=2.5},{R1=11.0},{R2=10.0},{R3=8.0},{R4=14.0},{R5=0.0},{W1=3.0},{W2=18.0},{ABS1=8.0},{ABS2=4.0},{ABS3=27.0},{ABS4=43.0},{ABS5=20.0},{D11=150.0},{D12=16.2},{D13=60.0},{D14=6.0},{WEIGHT=0.8200},{CTN=84819000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 227.1 - Pressed steel handwheel without keyway
Bill of material
Stahlblech-Handrad GN227.1-200-B14-SW
ARTNR
GN227.1-200-B14-SW
GN227.1-200-B14-SW
D1
200
200
mm
D2
H9 bore
B14
B14
B
22
22
mm
D3
40
40
mm
L1
24
24
mm
L2
46
46
mm
ANZAHL
Spokes
4
4
STAERKE
Pressed steel
2.5
2.5
mm
WEIGHT
Weight
0.8200
0.8200
kg
CTN
Customs Tariff Number
84819000
ROHS
YES